Doğrusal aktüatörler için yivli somunlar

GewindemutterPeekmFlanschWeb - Doğrusal aktüatörler için yivli somunlar

Nanotec's threaded bushings are made of polyetheretherketone high-performance plastic. They are extremely wear-resistant, even when subjected to high thermal and mechanical loading. Consequently, the thermoplastic nuts offer significantly better sliding properties compared to conventional threaded bushings made of bronze, because there is much less friction and they are nearly twice as efficient. The motor's life cycle is higher and the maintenance effort is less, thanks to the self-lubricating nuts.

Tip Uygun motorlar Özellikler
LSNUT-T5X5-F trapez dişlisi T5x5 ile Peek
LSNUT-T6X2-F trapez dişlisi T6x2 ile Peek
LSNUT-T6X1-F trapez dişlisi T6x1 ile Peek

 

de en fr tr cn