Basın bültenleri

Burada Nanotec'in güncel basın bültenlerini bulabilirsiniz.
Eski basın bültenlerini arşivimizde bulabilirsiniz.
Nanotec launches AS5918 series IP65 stepper motors with a magnetic 24V encoder and an optional brake
Medford, MA, May 2012 – Nanotec Electronic, U.S. Inc. is introducing new models AS5918-EMN24 and AS5918-EMN24B, expanding its product portfolio by adding IP-rated stepper motors with an integrated, magnetic 24V encoder and, on the EMN24B model, an integrated brake.
BLDC Motor ASB42 – Servo drive with integrated encoder for harsh environments
Nuremberg, November 23rd, 2011 – At this year's SPS, Nanotec Electronic GmbH & Co. KG (Hall 4, Stand 582) is presenting the ASB42; its first model in a new product range of BLDC motors with protection rating IP65.
PD2-N4118 – powerful, energy-efficient plug & drive motor for accurate positioning
Nuremberg, November 23rd, 2011 – The PD2-N4118 is to be introduced to the public for the first time at Compamed and SPS. The plug & drive stepper motor from Nanotec Electronic GmbH & Co. KG (hall 4, Stand 582) is based on the PD2-O4118 model (open PCB) designed for device engineers but consists of a closed motor with integrated motor controller in the 42 size (NEMA 17) and 50 Ncm holding torque. The motor further integrates the NME4096 magnetic encoder (12-bit) and is also available in an IP version.
Nanotec 将推出全新的 L20 型小型线性执行器
Feldkirchen,2011年8月25日 – 为满足市场对结构紧凑、功率强劲的小型线性驱动装置不断增加的需求, Nanotec Electronic GmbH & Co. KG 将推出全新的 L20 型线性执行器。作为步进电机的知名生产商, Nanotec 拥有种类繁多的产品。目前,L20 型执行器是众多产品中尺寸最小的型号。与较大的电机一样, L20 型执行器中使用的是高扭矩电机以及由高性能塑料 PEEK 制成的螺纹套。L20 型执行器最迟将于参展 Compamed 2011 及 SPS 2011 时推出。
BLDC motor in IP65 with magnetic encoder from Nanotec
Feldkirchen, July 27, 2011 – The new BLDC motors APB42 from Nanotec Electronic GmbH & Co. KG are specifically designed for moist and dusty industrial environments. Not only do they have an IP65 protection class-compatible housing and threaded fittings, but also integrate an incremental, magnetic encoder, too.
Electrical linear actuator now available from Nanotec in a new 56 mm size
Landsham, May 5, 2011 – With the L5918 model (56 mm installed size), Nanotec Electronic GmbH & Co. KG has extended the upper range of its line of electrical linear drives. In addition to the low-friction threaded bushing made of high-performance thermoplastic material, the model is distinguished by its compatibility with Plug & Drive motors such as the PD4-N. This makes the simplified designing of efficient, integrated linear systems possible.
Nanotec introduces a comprehensive ClosedLoop Evaluation Kit
Landsham, April 7, 2011 – With the ClosedLoop Evaluation Kit, Nanotec Electronic GmbH & Co. KG has put together a complete package for developers of drive solutions just in time for the Hannover Trade Show. For just EUR 279, it contains all components required for quickly setting up a stepper motor-based test environment. In addition to a motor with integrated controller, all required cables, a RS485/USB converter for connecting to a PC, extensive software and a manual are also included in the package. Extra wiring is unnecessary.With the SMCI12, Nanotec now offers one of the smallest
Landsham, March 3, 2011 – Nanotec Electronic GmbH & Co. KG has now integrated a CANopen interface in the SMCI12 stepper motor controller. As a result, one of the smallest stepper motor controllers is available for CAN bus systems now. The motor current is controlled by means of the software-based dspDrive algorithm, and the controller also offers the interpolated mode based on CiA 402. Consequently, it is particularly suitable for CANopen-based CNC or other multi-axis applications.Nanotec'in hibrid doğrusal aktüatörleri artık kapalı devreyi destekliyor
Landsham, 10 Şubat 2011 – Nanotec Electronic GmbH & Co. KG, hibrid doğrusal aktüatörlerine kapalı devre desteği ilave etti. Enkoder için bağlantı imkanıyla artık yüksek çalışma hızlarında hatasız işletim gerektiren kritik uygulamalarda da kullanılabilirler. Bunların arasında örneğin kapalı kontrol sistemleri veya üretim adaları.Nanotec'in PD4-N Plug & Drive motorları, sert ortam koşullarında da kullanılabilir.
Landsham, 17 Ocak 2011 – Nanotec Electronic GmbH & Co. KG, Plug & Drive serisinin PD4 modelleri ile makineye ekonomik ve esnek bir ilave isteyen şirketleri hedef alıyor. PD4 motorları artık sert endüstri ortam koşullarında kullanım için de sunuluyor. Entegre enkoderiniz, monte edilmiş pozisyonlandırma kumandası ve sessiz çalışan dspDrive ile avantajlarınızı hız, kesin pozisyonlandırma ve yer tasarruflu montajın gerekli olduğu yerlerde göreceksiniz.Enerji tasarruflu ve neredeyse gürültüsüz – Nanotec'in dspDrive, kapalı devre ve CANopen'lı yeni motor kumandası SMCI36
Landsham, 21 Aralık 2010 – Nanotec Electronic GmbH & Co. KG yıl sonunda yeni motor kumandası SMCI36'yı tanıttı. Nanotec, pozisyonlandırma kumandalı harici motor kontrolörünü geliştirirken, merkezden uzak uygulamalar için hızlı, küçük ve enerji tasarruflu çözümler arayan mühendislerin ihtiyaçlarına odaklandı.Nanotec'in PD4-N serisi yeni Plug & Drive motorları merkezden uzak görevler için tasarlandı
Landsham, 22 Kasım 2010 – Nanotec Electronic GmbH & Co. KG (Salon 4/Stant 582), Plug & Drive serisinin PD4 modelleri ile makineye ekonomik ve esnek bir ilave isteyen şirketleri hedef alıyor. Kompakt motorlar, dspDrive teknolojisi sayesinde çok sessiz bir şekilde çalışır. Diğer önemli özellikler arasında avantajları merkezden uzak otomasyon çözümlerinde ortaya çıkan bir CANopen özelliğine sahip, entegre kontrolör, çalışan bir kapalı devre işletimi ve Windows tabanlı NanoPro yazılımı üzerinden kolay konfigürasyon yer almaktadır.Nanotec, N10 ile piyasaya alan bus özelliğine sahip yeni nesil bir motor kontrolörü çıkarıyor
Landsham, 22 Kasım 2010 – Nanotec Electronic GmbH & Co. KG, Nürnberg'deki SPS fuarında ilk defa yeni motor kontrolörü nesli N10'u kamuya tanıttı. Hızlı bir donanım be yepyeni bir yazılım konseptine dayanan N10, tamamen Ethernet ve alan busu çalışmasına odaklanan ilk adım motorları ve BLDC motorları kumandası.Çin'de motor üretimine başlandı
Nanotec, Şanghay (Çin) yakınlarındaki yeni merkezinde doğrusal aktüatörler temelindeki adım motoru üretimine başladı. En modern CNC makinelerinden birinde yüksek kaliteli tüm teller ve frezelenmiş parçalar üretilir. Bir püskürtmeli kalıplama makinesi sayesinde, mevcut trapez iğ ve metrik yivler için plastik somunlar daha önce yapıldığı gibi satın almak yerine firmanın kendisi tarafından üretilir.
%25 daha fazla güç ile yeni aile üyeleri
Ebatlar aynı kalırken Nanotec'in yeni adım motorları ST6018'lerin çıkış torku Standart Nema 23 motorlarına (56mm) göre % 50 daha yüksek. Tork, bir yandan Nema flanşı aynı kalırken daha büyük bir çapraz kesit (60 mm) kullanarak, diğer yandan da optimize edilmiş stator geometrisi ve üretim süreçlerinde motorun hava boşluğunu çok daha iyi hassasiyet ile kontrol etme imkanı sunan gelişmeler ile yükseltilmiştir. Devir sayısı yükseltimi yanında aynı zamanda vibrasyon, gürültü ve mikro adım davranışları gibi daha iyi işletim özellikleri sağlanmıştır.
Torku 1-3 Nm olan, mevcut 3 boya ilave olarak, şimdi 100 mm uzunluğundaki ST6018D4508 ile maksimum 4 Nm tork elde edilebilir. ST6018D böylelikle mevcut uygulamalarda daha fazla torka ihtiyacı olan ancak model ebadı 86 mm (Nema 34) için yeterince yere sahip olmayan tüm müşteriler için basit bir çözümdür.
Geçmeli modül olarak kademeli motor işlemcisi
Uygun fiyatlı ve esnek geçmeli modül SMCP33, karmaşık kumanda sistemlerine minimum masraf ile entegre edilebilir. Bu şekilde müşteri kendi platinleri ile tüm Know-How'a, ve Nanotec kumandalarında yılların birikimi olan fonksiyon çeşitliliğini kullanabilir. dspDrive® yönteminde son kademelerin özellikle yenilikçi, neredeyse gürültüsüz ve titreşimsiz olarak mikro kontrolör üzerinden gerçekleşen direkt kumandası, hem açık hem de kapalı devre işletiminde (döner verici üzerinden akım kontrolü) bu şekilde fazla bir geliştirmeye gerek duymadan kullanılabilir.
CANopen - SMCI47-S ile kademeli motor işlemcisi
Yeni SMCI47-S-3 kademeli motor işlemcisi SMCI serisinin geliştirilmiş halidir ve bilinen performans verilerini daha esnek bir kullanım sağlayan yeni özelliklerle birleştirir. Son güç kademesinin yenilikçi tasarımı sayesinde 400 W güç (24-48V, 8 A sürekli güç, 12 A pik) yalnızca 115x80x20 mm ölçülerde ek soğutma olmadan mümkündür. DS 402 Standardına uygun olan CANopen arabirimi üzerinden, kontrol birimlerimizle Positioning, Velocity, Interpolated ve Homing işletim modu aynı şekilde 6 geniş aralıklı 5-24 V giriş ve tutma freni için ilave çıkış şimdiye kadar kullanılabilir.
Katı çevre şartları için IP 54’de kompakt kademeli motorlar
Nanotec’in üretimi olan AD/ AS ve APxx modeli ve koruma şekli IP54 ve IP65’e tabi olan yeni kompakt yüksek torklu kademeli motorlar Standart motorlardan sadece 15 mm daha uzundur ve sınırlı montaj alanında bile kolayca değiştirilebilirler. Nanotec’in üretimi olan AD/ AS ve APxx modeli ve koruma şekli IP54 ve IP65’e tabi olan yeni kompakt yüksek torklu kademeli motorlar Standart motorlardan sadece 15 mm daha uzundur ve sınırlı montaj alanında bile kolayca değiştirilebilirler.
Ultra kompakt kapalı döngülü adım motoru pozisyonlandırma kumandası – SMCI47-2
Hesaplı ve kompakt bir mikro adımlı güç çıkış kademesi ve ayrıca esnek ve kolay kullanılabilecek pozisyonlandırma kumandası araya tüm kullanıcılar bu özelliklerin hepsini karşılayabilen, bunları oldukça kompakt bir gövdede (105x83x25 mm) bir araya getirilmiş olarak bulacaklar.
Ø 8mm ve 10 µm çözünürlükten itibaren minyatür doğrusal tahrik
Birçok tahrik işlemi, şimdiye kadar sadece değişik bileşenleri en dar alanda bir araya getirerek sağlanabilen özel çözümlere gerektirir. Nanotec’in ürettiği yeni LSP serisi minyatür doğrusal tahrikler ile çok kolay bir şekilde ve oldukça ekonomik olarak hassas doğrusal hareketler gerçekleştirilebilir. Sadece 8 mm’lik ölçüleri nedeniyle çok kolay bir şekilde, oldukça dar alanlara entegre edilebilir ve bu sayede masraflı kol mekanizmalarının yerine geçebilir.
En dar alanda kapalı döngüye sahip adım motoru pozisyonlandırma kumandası
Hesaplı ve kompakt bir mikro adımlı güç çıkış kademesi ve ayrıca esnek ve kolay kullanılabilecek pozisyonlandırma kumandası araya tüm kullanıcılar bu özelliklerin hepsini karşılayabilen, bunları oldukça kompakt bir gövdede (90x60x22 mm) bir araya getirilmiş olarak bulacaklar..
